Caterpillar 908M

Caterpillar 908M

Price
101,000 USD
Year
2016
Working hours
410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 908M
CategoryWheel Loaders
Serial NumberH8800710
Unit NumberLKE03094U
Catalog NumberCU2368740
Manufacturing Year2016
Hours410 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$101,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
LIGHTS, ROADING RH DRIVE DIP
ENGINE, 55KW, C3.3B, T4F, HRC
TRANS 22 MPH DIFF LOCK E/H
SOUND SUPPRESSION, STANDARD
VALVE, DRAIN, ECO
AIR INTAKE, STANDARD
FAN, COOLING, ON DEMAND
CAB, DELUXE, SINGLE BRAKE
AIR CONDITIONER, AND HEATER
SEAT BELT, RETRACTABLE 2"
JOYSTICK,E/H,TANDEM VALVE
SECURITY SYSTEM, NONE
FEATURE PACKAGE, LOAD/ROAD
TIRES, 405/70 R20, DL, SPT9
ANTIFREEZE, -36C (-32F)
HYDRAULIC OIL, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
ALARM, BACK UP
LIGHTS, CAB, WORKING HALOGEN
HEATER, ENGINE COOLANT, 120V
HARNESS, WIRING, WT, VERTICAL
RADIO, CATERPILLAR
PRODUCT LINK, CELLULAR, PL641
PACK, ROLL ON/ROLL OFF BY SEA
FUEL, COLD WEATHER
CPLR, VERT, STD FLOW
PRICED 02/17/17 DA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone