Caterpillar 908M

Caterpillar 908M

Price
91,500 USD
Year
2016
Working hours
1154 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 908M
CategoryWheel Loaders
Serial NumberH8800601
Unit Number1143149
Catalog NumberCU2567168
Manufacturing Year2016
Hours1154 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$91,500
Tax-
Price Including Tax-
Features
Accessories
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
LIGHTINGLIGHTING
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationAUXILIARY HYDRAULICS
DIFF LOCK/UNLOC
BOOM, GP
LIGHTING
COUPLER, QUICK
STANDARD LIFT
OROPS
COUNTERWEIGHT
ENGINE ENCLOSURES
DIFFERENTIAL, STANDARD
RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • NA
  • 100%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NO GAUGE
  • CLEAR
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • GoodNEW BATTERY
  • Good
  • Good
  • Good
  • Good
  • No
  • No
transmission
  • Good
  • Good
  • GoodHYDROSTATIC DRIVE
  • GoodHYDROSTATIC DRIVE
  • GoodHYDROSTATIC DRIVE
  • Good
  • No
  • No
  • HYDROSTATIC DRIVE
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • GoodROTORS
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDRY
  • Yes
  • No
  • HYDROSTATIC DRIVE MACHINE
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • Yes
  • YesNEW FORKS & CARRIAGE
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 1.4 CU YD
  • 00351
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • No
  • 79%
  • 400/70R20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN3379NoYesNo
Left RearMICHELIN3379NoYesNo
Right FrontMICHELIN3379NoYesNo
Right RearMICHELIN3379NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone