Caterpillar 908H2 CF3

Caterpillar 908H2 CF3

Price
94,000 USD
Year
2014
Working hours
1044 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 908H2 CF3
CategoryWheel Loaders
Serial NumberJRD02025
Unit NumberLKE02266U
Catalog NumberCU2119151
Manufacturing Year2014
Hours1044 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$94,000
Tax-
Price Including Tax-
Features
Additional Information*908H2 COMPACT WHEEL LOADER
*SEAT BELT, RETRACTABLE 3"
*VALVE, DRAIN, ECO
*LIGHTS, ROADING RH DRIVE DIP
*ALARM, BACK UP
*SOUND SUPPRESSION, STD
*AIR CONDITIONER, AND HEATER
*EXHAUST, CAB
*CAB, DELUXE
LANE 2 ORDER
ENGINE, 55KW, C3.3B, T4I
TRANS 22 MPH DIFF LOCK PILOT
PRECLEANER
LINES,HYD,W/RIDE CTRL, STD FLO
LINES,PUMP,RIDE CNTRL OR HIFLO
CPLR, VERT, STD FLO, PILOT, SW
STEER SYSTEM, STD FLOW 22 MPH
JOYSTICK,PILOT,TANDEM VLVE,RTD
INSTRUCTIONS, ANSI
TIRES, 400/70 R20 XMCL
LIGHTS, CAB, WORKING (FOUR)
TRANS, CONTROL, UPGRADE
CAT RADIO, NACD
HARNESS, WIRING, WORKTOOL
SECURITY SYSTEM, NONE
PACK, ROLL ON/ROLL OFF BY SEA
HEATER, ENGINE COOLANT, 120V
SERIALIZED TECHNICAL MEDIA KIT
PRICED 03/24/16 CJ 807
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone