Caterpillar 906M

Caterpillar 906M

Price
106,250 USD
Year
2016
Working hours
678 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 906M
CategoryWheel Loaders
Serial NumberH6600774
Unit NumberEQ098141
Catalog NumberCU4296102
Manufacturing Year2016
Hours678 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$106,250
Tax-
Price Including Tax-
Features
Additional Information906M WHEEL LOADER S3B CERT
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
ANTIFREEZE, -36C (-32F)
CAB, DELUXE, SINGLE BRAKE
CPLR, VERT, STD FLO
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
HARNESS, WIRING, WT, VERTICAL
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
JOYSTICK,E/H,TANDEM VALVE
LIGHTS, CAB, WORKING (FOUR)
LIGHTS, ROADING RH DRIVE DIP
PRECLEANER
RADIO, CATERPILLAR
SEAT BELT, RETRACTABLE 2"
SOUND SUPPRESSION, STANDARD
TIRES, 340/80 R18,FS,DURAFORCE
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
RUST PREVENTATIVE APPLICATOR
PACK, ROLL ON/ROLL OFF BY SEA
SECURITY SYSTEM, NONE
FEATURE PACKAGE, ROAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone