Caterpillar 906M

Caterpillar 906M

Price
97,500 USD
Year
2017
Working hours
281 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 906M
CategoryWheel Loaders
Serial NumberH6602116
Unit NumberEQ106661
Catalog NumberCU4321999
Manufacturing Year2017
Hours281 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$97,500
Tax-
Price Including Tax-
Features
Additional InformationHARNESS, WIRING, WT, VERTICAL
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
JOYSTICK,E/H,TANDEM VALVE
LIGHTS, CAB, WORKING HALOGEN
LIGHTS, ROADING RH DRIVE DIP
PRECLEANER
PRODUCT LINK, CELLULAR, PL240
RADIO, CATERPILLAR
906M WHEEL LOADER S3B CERT
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
ANTIFREEZE, -36C (-32F)
CAB, DELUXE, SINGLE BRAKE
RUST PREVENTATIVE APPLICATOR
CPLR, VERT, STD FLOW
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
SEAT BELT, RETRACTABLE 2"
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
TIRES, 340/80 R18,FS,DURAFORCE
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN STD
INSTRUCTIONS, ANSI
LANE 2 ORDER
PACK, ROLL ON/ROLL OFF BY SEA
SECURITY SYSTEM, NONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone