Caterpillar 906H2

Caterpillar 906H2

Price
85,000 USD
Year
2014
Working hours
481 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 906H2
CategoryWheel Loaders
Serial NumberJRF02112
Unit NumberJRF2112
Catalog NumberCU2208867
Manufacturing Year2014
Hours481 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$85,000
Tax-
Price Including Tax-
Features
Additional Information*906H2 COMPACT WHEEL LOADER
*SEAT BELT, RETRACTABLE 3"
*VALVE, DRAIN, ECO
*LIGHTS, ROADING RH DRIVE DIP
*ALARM, BACK UP
*SOUND SUPPRESSION, STD
*AIR CONDITIONER, AND HEATER
*EXHAUST, CAB
*CAB, DELUXE
LANE 2 ORDER
ENGINE, 55KW, C3.3B, T4I
TRANS 22 MPH DIFF LOCK PILOT
PRECLEANER
LINES,PUMP,RIDE CNTRL OR HIFLO
SECURITY SYSTEM, NONE
TIRES,340/80 R18 DURAFORCE
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
LIGHTS, CAB, WORKING (FOUR)
TRANS, CONTROL, UPGRADE
CAT RADIO, NACD
HEATER, ENGINE COOLANT, 120V
PACK, ROLL ON/ROLL OFF BY SEA
ANTIFREEZE, -50C (-58F)
LINES,HYD,W/RIDE CTRL, STD FLO
HARNESS, WIRING, WORKTOOL
STEER SYSTEM, STD FLOW 22 MPH
JOYSTICK,PILOT,TANDEM VLVE,RTD
1.2 CYD BUCKET
CPLR, VERT, STD FLO, PILOT, SW
CARRIAGE, PAL C2, 46", SSL
FORK, PAL C2, 48" X 4" X 1.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone