Caterpillar 906H2

Caterpillar 906H2

Price
67,000 USD
Year
2015
Working hours
1746 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 906H2
CategoryWheel Loaders
Serial NumberJRF03070
Unit Number454436
Catalog NumberCU4267379
Manufacturing Year2015
Hours1746 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$67,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/1726.7
78" LM BUCKET
AIR CONDITIONER AND HEATER
ALARM, BACK UP
BLIND, REAR
CAB, DELUXE INCLUDES:
COAT HOOK, SUN VISOR
CPLR, VERT, STD FLO, PILOT, SW
ENGINE, 55KW, C3.3B, T4I
EXHAUST, CAB
HEATED CLOTH AIR SUSPENSION
HEATER, ENGINE COOLANT, 120V
JOYSTICK,PILOT,TANDEM VLVE,RTD
LIGHTS, CAB, WORKING (FOUR)
LIGHTS, ROADING RH DRIVE DIP
LINES,HYD,W/RIDE CTRL, STD FLO
LINES,PUMP,RIDE CNTRL OR HIFLO
LUMBAR SUPPORT, HEATED REAR
PRECLEANER
RADIO READY, LOCKABLE BOX
S BELT, RETRC ANTI SYNCH 3"
SECURITY SYSTEM, NONE
SOUND SUPPRESSION, STD
STEER SYSTEM, STD FLOW 22 MPH
TRANS 22 MPH DIFF LOCK PILOT
TRANS, CONTROL, UPGRADE
VALVE, DRAIN, ECO
WINDOW, SLIDING R & L WINDOW
TIRES,340/80 R18 DURAFORCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone