Caterpillar 906

Caterpillar 906

Price
52,500 USD
Year
2008
Working hours
6720 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 906
CategoryWheel Loaders
Serial NumberMER02788
Unit Number455995
Catalog NumberCU4292358
Manufacturing Year2008
Hours6720 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$52,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
HYDROSTATIC TRANSMISSIONHYDROSTATIC TRANSMISSION
ENGINEENGINE
Additional InformationDIFFERENTIAL,LIMITED SLIP,REAR
CAB, COMFORT
906 COMPACT WHEEL LOADER MA 12
0P0800 / 6711/ 02-02-18
BUCKET-GP
ENGINE ENCLOSURE, STANDARD
HAY FORKS
2008 CATERPILLAR 906 W/LOADER
EXHAUST SYSTEM, STANDARD
HYDRAULICS, 3 VALVE
PREP PACKAGE, EXT MIRRORS USA
BATTERY, STANDARD
FENDERS, FRONT
ALARM, BACK-UP
JOYSTICK CONTROLS, STANDARD
EMISSIONS PACKAGE
BELT, SEAT, 2" RETRACTABLE
AS IS /AS RECEIVED
BLOCK HEATER
TIRES, 12.5 - 20 ATU
VALVES, DRAIN,ECO
HARNESS, WORKTOOL WIRING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Fair
  • FairStruts not working
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairPlastic roof top front damaged
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • FairTwo front pieces broken one mirror small crack
  • Good
  • Good
  • Good
  • GoodDated
  • No
  • Yes
  • Yes
gauges, operator station, console
  • PoorCompressor missing belt
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • FairWorn
  • Good
  • Fair
  • Fair
  • No
engine
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • YesMinor front cover acc drive
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairFront good, right counterweight broken
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydrostatic
steering
  • Good
  • Good
  • FairCylinder pins and bearings have movement
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
hydraulics
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • YesNo name tag
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Photos
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Fair
  • Yes
  • Yes
tires
  • 20%
  • 12.5-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelinNoNoNo
Left RearMichelinNoNoNo
Right FrontMichelinNoNoNo
Right RearMichelinNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone