Caterpillar 903 C

Caterpillar 903 C

Price
38,000 USD
Year
2015
Working hours
2633 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 903 C
CategoryWheel Loaders
Serial NumberMW400536
Unit Number1141655
Catalog NumberCU4332418
Manufacturing Year2015
Hours2633 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Features
Accessories
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
MATERIAL HANDLER ARRANGEMENTMATERIAL HANDLER ARRANGEMENT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 3/4 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • NoA PM 1 service has been done to this machine.
  • No
  • No
  • Red
  • 457-1438
  • 7FC7522
  • 3/4 tank
  • 2633
  • Normal
  • Clear
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • 2633
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
transmission
  • Good
  • This is a hystat machine.
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWe replaced the pin and bushings, however there is still a small amount of movement in the center hitch.
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • All
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • Good
  • Good
  • Good
  • No
  • GoodWe replaced the rod.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Rockland lb 903C
  • 8877401
  • The bucket appears to be new.
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Yes
  • 2633
  • 2633
  • 2633
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 2633
  • 2633
  • 2633
general condition
  • No
  • YesThe tires are not pneumatic.
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
torque converter
  • Good
  • This is a hystat machine.
tires
  • No
  • 89%
  • 6 in
  • 33/6/11 12/16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCat flex port 46590486587NoNoNo
Left RearCat flex port 46590476587NoNoNo
Right FrontCat flex port 46590486485NoNoNo
Right RearCat flex port 46590476587NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone