Caterpillar 415F2IL

Caterpillar 415F2IL

Price
80,592 USD
Year
2017
Working hours
859 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2IL
CategoryWheel Loaders
Serial NumberPF400578
Unit NumberE135285
Catalog NumberCU2521257
Manufacturing Year2017
Hours859 h
CountryUnited States
LocationKingman, AZ
Pricing
Price Excluding Tax$80,592
Tax-
Price Including Tax-
Features
Accessories
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
CONTROLS, LEVERCONTROLS, LEVER
Additional InformationBUCKET GROUP: GP 1 CYD
GANNON: YES
PRODUCT LINK: 12.5 80
ROPS: 12.5 80
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 16.9-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone