Caterpillar 415F2IL

Caterpillar 415F2IL

Price
83,628 USD
Year
2017
Working hours
480 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2IL
CategoryWheel Loaders
Serial NumberPF400653
Unit NumberE137544
Catalog NumberCU2544815
Manufacturing Year2017
Hours480 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$83,628
Tax-
Price Including Tax-
Features
Additional InformationBUCKET GROUP: 1.0 CYD
DRIVE: 12.5 80
GANNON: YES
PRODUCT LINK: 12.5 80
ROPS: 12.5 80
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 16.9-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone