Caterpillar 415F2IL

Caterpillar 415F2IL

Price
81,696 USD
Year
2017
Working hours
784 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2IL
CategoryWheel Loaders
Serial NumberPF400657
Unit NumberE137831
Catalog NumberCU2551874
Manufacturing Year2017
Hours784 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$81,696
Tax-
Price Including Tax-
Features
Accessories
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET GROUP: 1.0 CYD
GANNON: YES
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 16.9/24
DRIVE: 4WD
ROPS: OPEN
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone