Caterpillar 415F2IL

Caterpillar 415F2IL

Price
71,760 USD
Year
2016
Working hours
1810 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2IL
CategoryWheel Loaders
Serial NumberPF400375
Unit NumberE132420
Catalog NumberCU2399231
Manufacturing Year2016
Hours1810 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$71,760
Tax-
Price Including Tax-
Features
Accessories
BUCKET, MPBUCKET, MP
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
CONTROLS, LEVERCONTROLS, LEVER
Additional InformationBUCKET GROUP: 1.3 CYD MP
ENGINE TIER RATING: T4
GANNON: BOX, BLADE/SCARIFIER
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 16.9 24
DRIVE: 12.5 80
PRODUCT LINK: 12.5 80
ROPS: 12.5 80
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone