Caterpillar 415F2IL

Caterpillar 415F2IL

Price
79,000 USD
Year
2016
Working hours
597 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2IL
CategoryWheel Loaders
Serial NumberPF400430
Unit NumberUC0001545
Catalog NumberCU4352198
Manufacturing Year2016
Hours597 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$79,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
Additional InformationCOUNTERWEIGHT, 550 LBS
TIER 4
CUTTING EDGE, TWO PIECE
BATTERY, HD
PT600465 TRANS & DRIVE LINE
CNW05459 ENGINE
INSTRUCTIONS ANSI
COUNTERWEIGHT, 198
EIN #WR9W77
TIRES, 4WD G/YEAR
SEATBELT, 3" SUSPENSION
HITCH
415F2IL BHL HRC S/N PF400430
CANOPY
BOX, BLADE/SCARIF
BUCKET-MP, 1.3 CYD
PROD LINK PL641I
HYDRAULICS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • GOOD LOOKING MACHINE.
safety items
  • Good
  • Yes
  • Yes
  • Yes
  • OK
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJUNE 2016
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • No
  • NONE
  • 3/4 FULL
  • OK
engine
  • Good
  • Good
  • Good
  • GoodFUEL TRANFER PUMP COLLECTION DIRT AT MOUNTING.
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • OK
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • OK
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • OK
  • POWER SHUTTLE
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLT BOOT TORN
  • OK
brake
  • Good
  • Good
  • Good
  • Good
  • No
  • 2 GEAR
  • OK
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • OK
attachments / work tools
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 1.35
  • 160401812
  • OK
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • OK
tires
  • No
  • 58%
  • LT FRONT LOW ON AIR.
  • 12.5/8018 16.9-24 GOODYEAR
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front1856NoNoNo
Left Rear2165
Right Front1546NoNoNo
Right Rear2165
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone