Caterpillar 415F2IL

Caterpillar 415F2IL

Price
77,924 USD
Year
2016
Working hours
832 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2IL
CategoryWheel Loaders
Serial NumberPF400267
Unit NumberE130437
Catalog NumberCU2348328
Manufacturing Year2016
Hours832 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$77,924
Tax-
Price Including Tax-
Features
Accessories
BUCKET, MPBUCKET, MP
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET GROUP: 1.3 CYD
GANNON: GRADER BOX W/ SCARFIERS
TIRE SIZE FRONT: 12.5-80
TIRE SIZE REAR: 16.9 24
ROPS: 12.5-80
DRIVE: 12.5-80
PRODUCT LINK: 12.5-80
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone