Caterpillar 415F2 IL

Caterpillar 415F2 IL

Price
75,000 USD
Year
2016
Working hours
1220 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2 IL
CategoryWheel Loaders
Serial NumberPF400267
Unit Number453483
Catalog NumberCU4344589
Manufacturing Year2016
Hours1220 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$75,000
Tax-
Price Including Tax-
Features
Additional InformationPRODUCT LINK, CELLULAR, PL641I
TIRES,12.5 80/16.9-24, GY/TI
CUTTING EDGE, TWO PIECE
HITCH 3 POINT
TRANSMISSION ARR
HYDRAULICS, MP, 3FCN/5BNK
SEAT BELT, 3" SUSPENSION
AS IS / AS RECEIVED
C3.4B ENGINE ARR
BUCKET-MP, 1.3 CYD
LANE 3 ORDER
2016 CATERPILLAR 415F2 IL LOADER
COUNTERWEIGHT, 198 LBS
BOX, BLADE/SCARIFIER
COUNTERWEIGHT, 1015 LBS
BATTERY, HEAVY DUTY
CANOPY
RADIO READY HEADLINER, CANOPY
0P0800 /1220 MWL 7/23/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone