Caterpillar 336F 10

Caterpillar 336F 10

Price
320,000 USD
Year
2014
Working hours
4126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336F 10
CategoryWheel Loaders
Serial NumberRKB00255
Unit Number21715280P
Catalog NumberCU4256775
Manufacturing Year2014
Hours4126 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$320,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationTRACK, 28" SG (GLT)
AIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
FREIGHT CHARGE 1
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
MIRROR, W/O GUARD
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PL522
REACH BOOM HD PKG
REGIONAL PKG, ADSD-N/CNDA
ROCKLAND STIFF LINK THUMB
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R10'6" DB HD
STORAGE PROTECTION (DOMESTIC)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone