Quick Search

CAT 972M

CAT 972M

CAT Certified
Year
2020
Working hours
653 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 972M
Ziegler CAT
CategoryWheel Loaders
Serial NumberLSJ02818
Unit NumberEQ0123377
Catalog Number10125372
Year2020
Hours653 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax435,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Lift - StandardLift - Standard
Ride ControlRide Control
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Coupler Type - HydraulicCoupler Type - Hydraulic
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - EPA / ARB / MLIT / S. KoreaRegulatory Status - EPA / ARB / MLIT / S. Korea
CounterweightCounterweight
Differential LockDifferential Lock
Radio - BluetoothRadio - Bluetooth
Steering Type - JoystickSteering Type - Joystick
Auto ShiftAuto Shift
ArrangementArrangement
Additional informationCat Certified Used, 12 month Powertrain and Hydraulic Warranty, 24 month Parts CVA

972M WHEEL LOADER
AIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -50C (-58F)
AXLES, AUTO/AUTO, ED
CAB TRIM, DELUXE (LHD)
COOLING CORES, 6 FPI
COUNTERWEIGHT, AGGREGATE
Customer Value Agreement (CVA) 2 year / 24 month CVA
ENGINE S/N SYE36499
FAN, STANDARD
FENDERS, BASIC +, LOW PROFILE
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC STD/HL
INSTRUCTIONS, ENGLISH
JOYSTICK 2V, STEERING JOYSTICK
LANE 3 ORDER
LIGHTS, LED, PREMIUM
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
MOVING VEHICLE SIGN
OBJECT DETN & CB RADIO READY
PRODUCT LINK, CELLULAR PLE641
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PKG, AM-N
Remaining Factory Warranty Emissions coverage thru 10-15-2025 or 3000 hours
ROLL ON-ROLL OFF
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING SYST, STANDARD
STORAGE PROTECTION
TIRES, 775/65R29 BS VTS * L3
WINDOWS, STANDARD
WORKTOOL'S LITERATURE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • THE MACHINE IS VERY STRAIGHT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodTHE ROPS ARE CLEAN.
  • Good
  • Good
gauges, operator station, console
2300
  • 100%
  • 100%
  • Yes
  • GoodCOOLING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodUSB & BT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • YesTIER 4 FINAL.
  • No
  • No
  • No
  • NoPM 1 at 650 hours
  • No
  • THE ENGINE IS RUNNING SMOOTH WITH NORMAL POWER.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 65 DEGREE WEATHER.
  • GoodNORMAL COLOR & LEVEL.
  • Good
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodELITE PLE 641
  • Good
  • Good
  • Good
transmission
1400
  • No
  • No
  • THE TRANSMISSION IS SHIFTING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTHE OIL IS ORIGINAL AND LAST SAMPLED 119 HRS AGO WITH SAMPLE RETURNING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • GoodSTALLING NORMAL.
  • Good
  • Good
  • Good
steering
800
  • THER MACHINE IS STEERING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Yes
  • No
  • HOLDS IN SECOND GEAR STALL.
  • ALL BRAKES ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET INTERNAL.
hydraulics
1100
  • No
  • THE HYDRAULICS ARE FUNCTIONING NORMAL.
  • GoodFUNCTIONAL.
  • Good
  • Good
  • GoodTHE OIL IS ORIGINAL AND WAS LAST SAMPLED 119 HRS AGO WITH SAMPLE RETURNING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1000
  • Yes
  • 6.5 YDS
  • 345-4835
  • THE BUCKET & LINKAGES ARE IN VERY GOOD CONDITION.
  • Good
  • Good
  • GoodTIGHT
  • Good
  • Good
  • Good
  • Good
  • GoodFUSION WEDGE STYLE HYDRAULIC COUPLER.
  • GoodHAVE BEEN TURNED
  • Good
final drives
500
  • No
  • BOTH AXLE OILS ARE ORIGINAL WITH THE SAMPLES TAKEN 119 HRS AGO. BOTH SAMPLES RETURNED NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • ALL TIRES ARE IN GOOD FUNCTIONAL CONDITION.
  • 775/65R29
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE V-STEEL TRACTION STABILITY85NoNoNo
Left RearBRIDGESTONE V-STEEL TRACTION STABILITY85NoNoNo
Right FrontBRIDGESTONE V-STEEL TRACTION STABILITY85NoNoNo
Right RearBRIDGESTONE V-STEEL TRACTION STABILITY85NoNoNo
comments, misc. repairs, general remarks
  • THE MACHINE HAS NEW LIKE PERFORMANCE WITH A STRAIGHT CLEAN APPEARANCE.
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering