Currently 17966 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,518 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT 415F2 ILCA, 62,0012017
Tucson, AZ
3,487 h

See Details
CAT 980M, 285,0002018
Montgomery, AL
10,379 h Conditionsair conditionerlift - standardsteering type - joystickengine enclosureslighting

See Details
CAT 926M, 198,5002018
Urbana, IL
475 hair conditionerauxiliary hydraulics - 3rd valvebucketcoupler - quickrops - enclosed

See Details
CASE 621G, 114,0002020
Monroe, NJ
2,193 h Conditionsair conditionerbucketdifferential lockradio - bluetoothlighting

See Details
CAT 926M, 145,0002018
Lafayette, IN
3,758 h Conditionsair conditionerlightingrops - enclosedmirrorscoupler type - hydraulic

See Details
CAT 966M QC, 149,1002018
Austin, TX
9,237 ham fm radiolightingproduct linkair conditionererops

See Details
CAT 926M, 131,0002017
Monroe, NJ
4,446 h Conditionslightinglighting systemair conditionerepa labelcoupler, hydraulic

See Details
CAT 972M2018
Marietta, GA
8,638 h Conditionsair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 972MXE, 395,2382020
Milford, MA
4,923 h Conditionsepa labelproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 415F2 IL, 60,6912019
Apache Junction, AZ
3,089 h

See Details
CAT 988K XE, 834,7502019
Victoria, TX
5,012 hlightingproduct linkair conditionereropsauto lube

See Details
CAT 415F2 IL, 54,7042018
Safford, AZ
3,499 h

See Details
CAT IT62H, 156,0002007
Homer, AK
6,712 h

See Details
CAT 988K, 730,0002015
Indianapolis, IN
24,156 h Conditionsair conditionerlightingrops - enclosedmirrorsbeacon

See Details
CAT 930M AG HL, 169,5002021
Pueblo, CO
5,400 hengineride control

See Details
CAT 966M, 265,0002015
Salem, IL
5,138 h Conditionsforksengine

See Details
CAT 415F2 IL, 81,1762019
Kingman, AZ
2,633 h Conditionsrops - openside shiftcontrols, leverproduct linkdrive - 4 wheel

See Details
CAT 926M, 145,0002018
Lafayette, IN
3,487 h Conditionsair conditionerlightingrops - enclosedmirrorscoupler type - hydraulic

See Details
CAT 938M, 276,7502022
Colorado Springs, CO
2,012 h Conditionsengineride control

See Details
CAT 988K XE, 720,0002021
Fenton, MO
6,753 h Conditionsride control

See Details
CAT 415F2 IL, 70,2712020
Yuma, AZ
2,161 h

See Details
CAT 950M FC, 248,9412016
Eloy, AZ
2,142 hcoupler - quickrops - enclosedbucketcounterweightride control

See Details
CAT 926M, 133,7072019
Milford, MA
6,503 h Conditions

See Details
CAT 992G, 139,9002002
Delphi, IN
51,663 h Conditionsam fm radiolightingair conditionereropsauto lube

See Details
Show more results

Wheel Loaders