Currently 18047 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,523 Search results for "Current filter"
Displaying: 865 - 888 Sort by: 
CAT 966M XE, 257,1722021
Aix-en-provence, 13
4,166 h Cat Certified Used Conditionsair conditionerbucketradioproduct linklighting

See Details
CAT 938K, 149,6032016
Adelaide, SA
6,001 h Cat Certified Used Special Offers Customer Value Agreementair conditionerauxiliary hydraulicsbucketlift - standardride control

See Details
CAT 906M, 75,00920201,088 h Cat Certified Used Conditions Customer Value Agreementbucketlift - standardforks - palletcoupler - quicklighting

See Details
CAT 908 M20192,059 h Cat Certified Used

See Details
CAT 924K, 123,3262018
Kelowna, BC
4,259 h Cat Certified Used

See Details
CAT 908M, 126,9022022
Calgary, AB
289 h Cat Certified Used

See Details
CAT 966GC, 225,00020224,581 h Cat Certified Used Conditions

See Details
CAT 906M, 75,0092021
Poznań
1,122 h Cat Certified Used Conditions Customer Value Agreementemissions levelcoupler - quickproduct linkengine enclosureslighting

See Details
CAT 930M, 83,5812020
Moissy Cramayel, 77
11,779 h Cat Certified Usedair conditionerauxiliary hydraulics - 3rd valvebucketlift - highride control

See Details
CAT 972M XE, 133,9442017
Nancy / Gondreville, 54
9,267 h Cat Certified Used Conditionsair conditionerbucketlift - standardride controlauto lube

See Details
CAT 972M XE, 246,4572019
Rennes / Brece / Noyal-sur-vilaine, 35
7,886 h Cat Certified Used Conditionsair conditionerce platecounterweightdifferential, limited slipride control

See Details
CAT 966, 375,0432022
Moissy Cramayel, 77
1,366 h Cat Certified Used

See Details
CAT 90820192,053 h Cat Certified Used

See Details
CAT 930M2020
Moissy Cramayel, 77
2,989 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics - 3rd valvebucketlift - highride control

See Details
CAT 950M, 237,8842019
Carugate
5,827 h Cat Certified Used

See Details
CAT 972M XE, 187,5212020
Aix-en-provence, 13
8,850 h Cat Certified Used Conditionsair conditionerbucketcounterweightradiocombined hydraulics

See Details
CAT 938M, 153,2452019
Edmonton, AB
6,922 h Cat Certified Used

See Details
CAT 966GC, 225,00020223,708 h Cat Certified Used Conditions

See Details
CAT 972M XE2020
Clayton, VI
2,298 h Specifications Cat Certified Usedam fm radioproduct linklighting systemair conditionererops

See Details
CAT 980M, 299,2072018
Adelaide, SA
7,066 h Cat Certified Used Special Offers Customer Value Agreementair conditionerbucketlift - standardradio - bluetoothauto lube

See Details
CAT 966M2018
Moissy Cramayel, 77
7,852 h Cat Certified Used Conditionsbucketlift - standardauto lubesteering type - joystickweight monitoring system

See Details
CAT 962M, 191,8832019
Adelaide, SA
5,675 h Cat Certified Used Special Offers Customer Value Agreementair conditionerbucketlift - standardsteering type - wheelauto lube

See Details
CAT 906M, 73,9372021
Wrocław
1,547 h Cat Certified Used Conditions Customer Value Agreementemissions levelregulatory statusproduct linklightingrops - enclosed

See Details
SEM MACHINERY 659 C, 49,0002018
Guayaquil
7,112 h Cat Certified Used

See Details
Show more results

Wheel Loaders