Currently 17953 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,517 Search results for "Current filter"
Displaying: 481 - 504 Sort by: 
CAT 950MQC, 310,0002020
10421 Fern Hill Drive, FL
2,091 h

See Details
CAT 930MHL, 242,3002019
Topeka Area, KS
1,357 hride controlengine

See Details
CAT 926MQC3V, 249,0002019
9901 Ringhaver Drive, FL
1,732 h

See Details
CAT 950G, 55,0001998
Longview, TX
16,446 h Conditionslightinglighting systemair conditionereropsengine enclosures

See Details
CAT 950GCQC, 275,0002020
10421 Fern Hill Drive, FL
4,200 h

See Details
CAT 980M, 509,9902017
Wichita, KS
15,265 h Conditions

See Details
CAT 950H, 80,0002011
Cleburne, TX
10,215 h Conditionsair conditionerepa labelproduct linkrops - enclosedbucket

See Details
CAT 950GCQC, 235,0002020
10421 Fern Hill Drive, FL
6,513 h

See Details
CAT 938M QC2019
San Antonio, TX
3,640 hair conditionereropscoupler, quickbucketcounterweight

See Details
CAT 950MQC3V, 310,0002021
9901 Ringhaver Drive, FL
3,617 h

See Details
CAT 926MQC3V, 249,0002020
525 County Road 640 East, FL
1,645 hcoupler

See Details
CAT 980M, 399,5002021
Cedar Rapids, IA
6,401 hair conditionerauto lubebucketlift - standardrops - enclosed

See Details
CAT 926MQC3V, 249,0002019
6724 33rd Street East, FL
2,669 h

See Details
CAT 926MQC3V, 249,0002019
9901 Ringhaver Drive, FL
1,691 hcoupler

See Details
CAT 938M, 187,0002015
Urbana, IL
4,394 h Conditionsair conditionerbucketcoupler, hydrauliceropsride control

See Details
CAT 930M2017
Austell, GA
4,520 h Conditionslightingproduct linklighting systemauxiliary hydraulicsam fm cd radio

See Details
CAT 950M, 245,0002019
Columbus, OH
4,173 h Specifications Conditionsengine

See Details
CAT IT14G, 42,5002002
Monroe, NJ
3,589 h Conditionslightinglighting systemauxiliary hydraulicseropsepa label

See Details
CAT 938M2018
Zanesville, OH
1,122 h Conditionsride control

See Details
CAT 908M, 99,5002021
Columbus, OH
553 h Conditionsengine

See Details
CAT 988K, 290,0002018
Waco, TX
20,210 h Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linklighting systemultra low sulfur diesel fuel

See Details
CAT 930M, 159,6802020
Topeka Area, KS
5,743 hride controlengine

See Details
CAT 972M, 330,0302019
Topeka Area, KS
4,475 h

See Details
CAT 966M XE, 309,8552020
Austin, TX
4,519 h Specificationsair conditionereropsbucket

See Details
Show more results

Wheel Loaders