Wacker EW65

Wacker EW65

Price
121,900 USD
Year
2018
Working hours
427 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker EW65
Categorywheel excavator
Serial NumberWNCE1402JPAL00729
Unit NumberEQ0071407
Catalog NumberCU4349509
Manufacturing Year2018
Hours427 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$121,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
COUPLERCOUPLER
Additional InformationWHEELED EXCAVATOR, A/C, 4 WD, 12' 6.8" MAX DIG DEPTH, PERKINS DIESEL, 18.6 mph MAX ROAD SPEED, 82" DOZER BLADE, HYD QUICK COUPLER, TWIN 7.5-15 TIRES

4 WHEEL DRIVE
DOZER BLADE
PERKINS DIESEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone