Volvo EW140B

Volvo EW140B

Price
On Request
Year
2005
Working hours
14083 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EW140B
Categorywheel excavator
Serial Number8711413
Unit Number14B1601
Catalog NumberCU1975377
Manufacturing Year2005
Hours14083 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationGENERAL GRADE (1 MIN - 5 MAX): 2
CE MARKED: YES
FRONT TYRES / UNDERCARRIAGE REMAINING: 30 %
REAR TYRES REMAINING : 30 %
GROSS WEIGHT: 16000 KG
ADDITIONAL HYDRAULICS: YES
BUCKET CAPACITY: 700000 CM3
AIR-CONDITIONING: YES
S60 HK
ENGCON ROTORTILT
FAST PUSSKUFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Bjorn Karenstuen
Norway
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone