Volvo CONSTRUCTION EQUIP BRASIL EW 160 C

Volvo CONSTRUCTION EQUIP BRASIL EW 160 C

Price
On Request
Year
2008
Working hours
8148 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo CONSTRUCTION EQUIP BRASIL EW 160 C
Categorywheel excavator
Serial Number120805
Unit Number15B2174
Catalog NumberCU2220606
Manufacturing Year2008
Hours8148 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationGENERAL GRADE (1 MIN - 5 MAX): 4
FRONT TYRES / UNDERCARRIAGE REMAINING: 30 %
REAR TYRES REMAINING : 30 %
GROSS WEIGHT: 16800 KG
ADDITIONAL HYDRAULICS: YES
AIR-CONDITIONING: YES
ENGCON ROTORTILT
PUSSKUFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone