Terex HS 41 MM

Terex HS 41 MM

Price
39,500 USD
Year
2004
Working hours
1,450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTerex HS 41 MM
Categorywheel excavator
Serial Number341/109
Unit Number5005660T
Catalog NumberCU4763130
Manufacturing Year2004
Hours1,450 h
CountryUnited States
LocationChesapeake, VA
Pricing
Price Excluding Tax39,500 USD
Tax-
Price Including Tax-
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
general appearance
  • No
  • MACHINE IS IN OVERALL GOOD APPEARANCE PAINT FADED SOME SURFACE RUST CONSISTENT WITH AGE
  • Good
  • Good
  • GoodENCLOSED CAB NO A/C
  • Good
  • Good
  • Good
  • Good
  • FairHOOD IS BENT OUT. HOOD SHOCK IS BAD HOOD WILL NOT STAY UP
  • Good
  • GoodPAINT FADED SOME SURFACE RUST CONSISTENT WITH AGE
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
  • PoorOUT OF DATE
  • Good
  • PoorTRAVEL ALARM NOT WORKING
gauges, operator station, console
  • No
  • No
  • No
  • HOUR METER AND MONITORING PANEL NOT WORKING.
  • Good
  • Good
  • Good
  • FairLEFT OUTSIDE MIRROR CRACKED
  • Good
  • PoorNOT WORKING
  • PoorMONITORING PANEL NOT WORKING
  • Good
  • GoodSEAT IS IN GOOD CONDITION
  • GoodSEAT IS IN GOOD CONDITION
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
  • LIGHT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodENGINE STARTS AND RUNS GOOD
  • Good
cooling system
  • No
  • COOLING SYSTEM IN OPERATING CONDITION
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • GoodSTEERING SYSTEM IS OPERATIONAL
  • Good
hydraulics
  • HYDRAULIC IS IN OPERATING CONDITION
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • BASE EDGE WORN AND BENT ON 60 INCH DITCHING BUCKET ON A POWER TILTING HELAC.
  • FairBOTTOM OF BUCKET BENT
  • GoodMINOR PIN AND BUSHING WEAR.
  • GoodMINOR PIN BORE WEAR
  • Good
  • FairBASE EDGE WORN AND BENT ON 60 INCH DITCHING BUCKET ON A POWER TILTING HELAC.
final drives
  • Good
  • Good
  • FairSOME SURFACE RUST
comments, misc. repairs, general remarks
  • MACHINE IS IN OVERALL GOOD CONDITION FOR ITS AGE ENGINE RUNS GOOD AND HYDRAULIC AND STEERING SYSTEMS ARE OPERATIONAL
  • HOUR METER AND MONITORING PANEL NOT WORKING.
  • TIRES SHOWN SIGNS OF DRY ROT CHUCKS OUT OF TREAD AND SOME SIDE CUTS I WOULD GIVE TIRE LIFE LESS THAN 25% LIFE REMAINING
  • MACHINE COME WITH A PRO MAC FLAIL MOWER/MULCHER
boom & stick
  • Good
  • Good
  • Good
  • FairMINOR WEAR ON PINS AND BUSHINGS.
tires
  • LESS THAN 25% LIFE REMAINING
  • TIRES SHOWN SIGNS OF DRY ROT CHUCKS OUT OF TREAD AND SOME SIDE CUTS I WOULD GIVE TIRE LIFE LESS THAN 25% LIFE REMAINING
  • 1300X530X533
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontONE PRO SHINANoYesYes
Left RearONE PRO SHINANoYesYes
Right FrontONE PRO SHINANoYesYes
Right RearONE PRO SHINANoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone