Fuchs MHL454

Fuchs MHL454

Price
On Request
Year
2007
Working hours
19143 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFuchs MHL454
Categorywheel excavator
Serial Number100018
Unit Number100018
Catalog NumberCU4336201
Manufacturing Year2007
Hours19143 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationEINSATZGEWICHT: 31 T
AUSLEGER: INDUSTRIEAUSLEGER
KABINENART: ROPS
STIEL ART: INDUSTRIESTIEL
REIFENTYP: DOPPELBEREIFUNG
AUSSTATTUNG: AUSGERÜSTET MIT EINEM HGT HOLZGREIFER 2,0M³
REIFENFÜLLUNG: VOLLGUMMI
ABSTÜTZUNG: ABSTÜTZPLANIERSCHILD
GREIFERLEITUNG: JA
ZENTRALSCHMIERANLAGE: JA
STEINSCHLAGSCHUTZDACH: JA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone