Ford / New Holland MH5.6

Ford / New Holland MH5.6

Price
47,618 USD
Year
2008
Working hours
4315 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFord / New Holland MH5.6
Categorywheel excavator
Serial Number03191
Unit Number03191
Catalog NumberCU4346369
Manufacturing Year2008
Hours4315 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$47,618
Tax (19%)$9,047
Price Including Tax$56,665
Features
Additional InformationTIRES CONDITION REAR RIGHT: 35 %
ENGINEPOWER: 160 HP
CUTTING WIDTH: 1100 MM
TIRES CONDITION FRONT LEFT: 15 %
TIRES CONDITION FRONT RIGHT: 15 %
TIRES CONDITION REAR LEFT: 40 %
OPERATING WEIGHT: 20.4 T
LENGTH OF STICK: 2800 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone