Caterpillar M322D

Caterpillar M322D

Price
129,000 USD
Year
2011
Working hours
5295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M322D
Categorywheel excavator
Serial NumberD2W00264
Unit NumberS051883
Catalog NumberCU2456150
Manufacturing Year2011
Hours5295 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$129,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationREAR VIEW CAMERA
15.5 MPH HIGH AMBIENT
60" DC BUCKET
ADJ. HYDRAULIC SENSITIVITY
ALARM, BACK-UP
BATTERY, HEAVY DUTY
BOOM, VA - VARIABLE ADJUSTABLE
CAB DELUXE
CERTIFICATE OF ORIGIN
COMPLETE STORAGE PROTECTION
CONTROL, JOYSTICK STEERING
CONTROLLER, ELECTRONIC XL
COUNTERWEIGHT, 9700 LBS
HYDRAULIC OIL, MINERAL
MIRRORS
PEDAL, HPF/HAMMER
CONTROL, MCV/TOOLCONTROL
LINKAGE, BUCKET W/DIV.VALVE
OUTRIGGERS, FRONT
MULTI E-VAC KIT
PATTERN CHANGER, HAND CONTROL
PRODUCT LINK PL522
PRODUCT LINK REGISTRY
SPACER RINGS
STEPS, TOOLBOX, UPPERCARRIAGE
TIRES, MITAS 11.00-20 DUAL
VALVE, ANTI DRIFT TOOL CONTROL
VALVE, ANTI DRIFT VA CYLINDER
WR 36" DIG BUCKET
WR SWINGER COUPLER
OUTRIGGERS, REAR
RADIO, 12V AM/FM
STICK, 9' 6
TRAVEL SPEED LOCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone