Caterpillar M322D

Caterpillar M322D

Price
165,193 USD
Year
2014
Working hours
6027 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M322D
Categorywheel excavator
Serial NumberP2T00264
Unit Number22039091
Catalog NumberCU4358636
Manufacturing Year2014
Hours6027 h
CountryFrance
LocationChalons-en-champagne, 51
Pricing
Price Excluding Tax$165,193
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
STABILIZERSTABILIZER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BOOM LOWERING CONTROL VALVEBOOM LOWERING CONTROL VALVE
STICK LOWERING CONTROL VALVESTICK LOWERING CONTROL VALVE
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • bucket
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
gauges, operator station, console
  • FairRétroviseur droit fendu.
bucket
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Godet terrassement 1400mm.
comments, misc. repairs, general remarks
  • FR-15
boom & stick
  • Bras de 2M90
tires
  • 25%
  • 11.00-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMITAS
Left RearMITAS
Left Rear CenterMITAS
Left Rear InsideMITAS
Right FrontMITAS
Right RearMITAS
Right Rear CenterMITAS
Right Rear InsideMITAS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone