Caterpillar M320F

Caterpillar M320F

Price
255,000 USD
Year
2015
Working hours
3243 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M320F
Categorywheel excavator
Serial NumberF2W00264
Unit Number439200
Catalog NumberCU2222453
Manufacturing Year2015
Hours3243 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Additional InformationC7.1 ENGINE
PRODUCT LINK PL522
1PC, 9'2" STK, BKT LKG
BLCV, 1PC
SPEED 21.7 MPH
UC BLADE FRONT/ OUT.REAR
STEPS, UC, INCL. FENDERS
TIRES,BRIDGEST.11.00-20 DUAL
CONTROL, MPF
COUPLING, QUICK DISC DV
COUPLING, QUICK DISC MPF
CAB, 70/30
WIPER, 70/30
SEAT COMFORT W/2" SEAT BELT
NO PEDAL
JOYSTICK PATTERN, CHANGEABLE
CONTROLLER, ELECTRONIC
OSC. AXLE LOCK, AUTOMATIC
MIRROR, 1PC
LIGHTS, LED
COOLING SYSTEM, STANDARD
CAMERA, SIDE & REAR VIEW
HYDRAULIC OIL, MINERAL
COUNTERWEIGHT, 8156 LBS
COUPLING, QUICK DISC MPF DC
SPACER RINGS
COUPLER, HYDRAULIC PIN GRABBER
ALARM, BACK-UP
RPM INDUSTRIES,QUICK-EVAC SYSTEM
LINES, CONNECTOR, PIN GRABBER
INCLUDES UP TO A 36" BUCKET
0P0800/1174 GD 4/26/17
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone