Caterpillar M318D

Caterpillar M318D

Price
199,000 USD
Year
2014
Working hours
2526 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberD8W01153
Unit NumberS057100
Catalog NumberCU2531011
Manufacturing Year2014
Hours2526 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$199,000
Tax-
Price Including Tax-
Features
Accessories
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
Additional InformationALARM, BACK-UP
AXLES,STANDARD
BATTERY, HEAVY DUTY
BELT, SEAT 2
BOOM, VA - VARIABLE ADJUSTABLE
CERT EMISSIONS,EPA FLEX
CHECK VALVE, STANDARD
CHECK VALVE, STICK, VA BOOM
CONTROL, JOYSTICK STEERING
CONTROL, MCV/TOOLCONTROL
CONTROLLER, ELECTRONIC XL
COUNTERWEIGHT, 8818 LBS
CTRL.COMB.AUX, W/JOYST.2
ENGINE TIER 3 / STAGE IIIA
HYDRAULIC OIL, MINERAL
LINES, MPF VA BOOM
LINKAGE, BUCKET W/DIV.VALVE
MIRROR, VA/MH BOOM
OUTRIGGERS, FRONT
OUTRIGGERS,REAR
PATTERN CHANGER, HAND CONTROL
PEDAL, HPF/HAMMER
PRODUCT LINK PL522
REARVIEW CAMERA
SPACER RINGS
STEPS, TOOLBOX, UPPERCARRIAGE
STICK, 9' 2
TIRES, MITAS 10.00-20 DUAL
VALVE, ANTI DRIFT TOOL CONTROL
W/R 322 BKT
W/R DG DITCH BKT
WALKWAY, UPPER
VALVE, ANTI DRIFT BKT.CYL.HEAD
RADIO, 12V AM/FM
TRAVEL SPEED LOCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone