Caterpillar M317D2

Caterpillar M317D2

Price
On Request
Year
2014
Working hours
4184 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M317D2
Categorywheel excavator
Serial NumberCH500242
Catalog NumberCU4257722
Manufacturing Year2014
Hours4184 h
CountryGhana
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
BOOM DRIFT REDUCTIONBOOM DRIFT REDUCTION
Additional InformationBUCKET-GD, 43"
STICK, 7'9"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MANTRAC GHANA LIMITEDSee InventoryWebsiteSelect contact
JOSEPH ABAIDOO
Ghana
Telephone:+233 544 343529
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone