Caterpillar M316C

Caterpillar M316C

Price
43,223 USD
Year
2005
Working hours
8301 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M316C
Categorywheel excavator
Serial NumberBDX02241
Unit Number22039938
Catalog NumberCU4304324
Manufacturing Year2005
Hours8301 h
CountryFrance
LocationChateauroux / Luant, 36
Pricing
Price Excluding Tax$43,223
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STABILIZERSTABILIZER
LEVELING BLADELEVELING BLADE
Additional InformationAM FM RADIO
EROPS
AIR CONDITIONER
AUXILIARY HYDRAULICS
LEVELING BLADE
LIGHTING
CE PLATE
STABILIZER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • bucket
  • boom & stick
  • tires
general appearance
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
steering
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Coupleur MORIN Godets de 1100 mm et 500 mm
boom & stick
  • Good
  • Fair
  • Fair
  • Fleche VA + Déport
tires
  • pneus uses
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone