Caterpillar M313D

Caterpillar M313D

Price
199,000 USD
Year
2013
Working hours
2095 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D00173
Unit NumberEQ020502
Catalog NumberCU2134912
Manufacturing Year2013
Hours2095 h
CountryUnited States
LocationClifton Park, NY
Pricing
Price Excluding Tax$199,000
Tax-
Price Including Tax-
Features
Additional Information23 MPH STANDARD AMBIENT
ALARM, BACK-UP
BATTERY, HEAVY DUTY
BELT, SEAT 2
BOOM, VA
CERT EMISSIONS,EPA FLEX (PEC)
CERTIFICATE OF ORIGIN
COMPLETE STORAGE PROTECTION
CONTROLLER, ELECTRONIC XL
COUNTERWEIGHT, 7575 LBS
COUPLING, TOOL/HAMMER
DECALS, NORTH AMERICA (ANSI)
GUARD, VANDALISM
HOOD, ENGINE
HYDRAULIC OIL, MINERAL
LANE 3 ORDER
LINES, MPF VA BOOM
LINES, VA INCL. SLCV, HPF
MIRROR, VA/MH BOOM
OUTRIGGERS,REAR
P3: UC BLADE FRONT / OUT. REAR
PATTERN CHANGER, HAND CONTROL
PEDAL, HPF/HAMMER
SPACER RINGS
STICK, 2.6 M/8' 6
BLADE, FRONT REMOTE GREASE
ENGINE S/N C4E27644
LINES, 2ND HPF, 8'6 STICK
LINES, DOZER BLADE FRONT
LINES, MPF, 8'6 STICK
M313D
M313D WHEEL EXCAVATOR
CONVERSION, UC FRONT/REAR
ENGINE TIER 3 / STAGE IIIA
LINES, HPF/HAM, STICK 8'6
ROCKLAND HYD. THUMB
LINES,2ND HPF,VA BOOM
WELDED UC
WINDSHIELD, 70/30 SPLIT
WIPER, WINDSHIELD, 70/30
WIRING CAB, UC FRONT/REAR
WR 60 TILT BUCKET
WR COUPLER
TRAVEL SPEED LOCK
CAB COMFORT PLUS
TIRES, MITAS 10.00-20 DUAL
CHECK VALVE, STANDARD
CTRL, 2ND HP W/JOYST, VA
RIDE CONTROL, VA
FENDERS, FRONT AND REAR
RADIO, 12V AM/FM
SEAT, COMFORT PLUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone