Caterpillar M313D

Caterpillar M313D

Price
147,868 USD
Year
2016
Working hours
2723 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D01075
Unit Number22039890
Catalog NumberCU4301461
Manufacturing Year2016
Hours2723 h
CountryFrance
LocationAngers / Saint-jean De Linieres, 49
Pricing
Price Excluding Tax$147,869
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLERCOUPLER
STABILIZERSTABILIZER
Additional InformationAM FM RADIO
COUPLER
EROPS
AIR CONDITIONER
AUXILIARY HYDRAULICS
CE PLATE
PRODUCT LINK
STABILIZER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • bucket
  • final drives
  • boom & stick
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • 1 Godet de terrassement 1000 mm
final drives
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
tires
  • 445 / 70 R 19.5 = 50 % usure
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone