Caterpillar M313D

Caterpillar M313D

Price
102,485 USD
Year
2014
Working hours
2807 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D00501
Unit NumberK3D00501
Catalog NumberCU4383264
Manufacturing Year2014
Hours2807 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding Tax$102,485
Tax (19%)$19,472
Price Including Tax$121,957
Features
Additional InformationCUTTING WIDTH: 1000 MM
TIRES CONDITION FRONT LEFT: 20 %
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION FRONT RIGHT: 20 %
OPERATING WEIGHT: 13.8 T
BUCKET CONDITION: 30 %
ENGINEPOWER: 129 HP
TIRES CONDITION REAR RIGHT: 100 %
LENGTH OF STICK: 2300 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone