Caterpillar M313D

Caterpillar M313D

Price
215,000 USD
Year
2014
Working hours
1301 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D00519
Unit NumberEQ045259
Catalog NumberCU2485436
Manufacturing Year2014
Hours1301 h
CountryUnited States
LocationBinghamton, NY
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationBATTERY, HEAVY DUTY
TRAVEL SPEED LOCK
PATTERN CHANGER, HAND CONTROL
8'6 STICK
TIRES, MITAS 10.00-20 DUAL
COUNTERWEIGHT, 7575 LBS
ALARM, BACK-UP
23 MPH STANDARD AMBIENT
HYDRAULIC OIL, MINERAL
FENDERS, FRONT AND REAR
CONTROLLER, ELECTRONIC
CERT EMISSIONS,EPA FLEX (PEC)
PRODUCT LINK PL522
CTRL, COMBINED AUXILIARY
ENGINE TIER 3 / STAGE IIIA
WR 48" DC BUCKET
WR 36" TRENCHING BUCKET
REAR VIEW CAMERA
WR SWINGER COUPLER
FRONT BLADE
REAR STABILIZERS
LINES, HPF/HAM, STICK 8'6
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone