Caterpillar M313D

Caterpillar M313D

Price
219,000 USD
Year
2014
Working hours
909 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D00732
Unit NumberEQ077166
Catalog NumberCU2484641
Manufacturing Year2014
Hours909 h
CountryUnited States
LocationBinghamton, NY
Pricing
Price Excluding Tax$219,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information23 MPH STANDARD AMBIENT
36" TRENCHING BUCKET
60" DC TILTING BUCKET
ALARM, BACK-UP
BATTERY, HEAVY DUTY
BLADE FRONT / OUTRIGGERS REAR
CAT PG COUPLER
COMPLETE STORAGE PROTECTION
CONTROLLER, ELECTRONIC
COUNTERWEIGHT, 7575 LBS
COUPLING, TOOL/HAMMER
CTRL, COMBINED AUXILIARY
DUAL GALAXY 10.00-20
HYDRAULIC OIL, MINERAL
PATTERN CHANGER, HAND CONTROL
PRODUCT LINK PL321SR
ROCKLAND THUMB
STEPS, UC, INCL. FENDERS
RECENTLY SERVICED
8'6" STICK
CAB COMFORT PLUS / HEAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone