Caterpillar M313D

Caterpillar M313D

Price
81,781 USD
Year
2010
Working hours
7966 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberW3H05025
Unit Number22041347
Catalog NumberCU4438135
Manufacturing Year2010
Hours7966 h
CountryFrance
LocationBayonne / Saint-martin De Seignanx, 40
Pricing
Price Excluding Tax$81,781
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, PARALLELBOOM, PARALLEL
STICK, MEDIUMSTICK, MEDIUM
STABILIZERSTABILIZER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
LEVELING BLADELEVELING BLADE
Additional InformationAIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • Good
  • Good
  • Good
  • Good
  • GODET CURAGE INCLINABLE 1800 mm Attache VERACHTERT
comments, misc. repairs, general remarks
  • FR - 11
tires
  • 50 %
  • ALLIANCE FLOTAISON 331
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontAlliance50
Left RearAlliance50
Right FrontAlliance50
Right RearAlliance50
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone