Caterpillar M 316 F

Caterpillar M 316 F

Price
152,084 USD
Year
2014
Working hours
1588 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M 316 F
Categorywheel excavator
Serial NumberF6N00108
Unit NumberA55483
Catalog NumberCU4252930
Manufacturing Year2014
Hours1588 h
CountryNetherlands
LocationVuren
Pricing
Price Excluding Tax$152,084
Tax-
Price Including Tax-
Features
Additional InformationVA Boom / All Functions / Quick Coupler / Dual Tires 315/70 R225 / Automatic lubrication system / Ridecontrole / Airco / Rear view & Side view camera / Dozerblade / CE Certified

REAR TYRES REMAINING : 70 %
FRONT TYRES REMAINING: 70 %
ORIGINAL COLOUR: CAT YELLOW
CE MARKED: YES
CERTIFICATES: CE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT B.V. (NETHERLANDS)See InventoryWebsiteSelect contact
Menno Westerlaken
Netherlands
Telephone:+31 183 51 50 70
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone