Quick Search

Caterpillar M322F

Caterpillar M322F

Price
US$ 166,227
Year
2017
Working hours
4,800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Erfurt
+49 3614933318
Show phone number
Basic information
BrandCaterpillar M322F
Categorywheel excavator
Serial NumberFBW00141
Unit NumberFBW00141
Catalog Number4916248
Year2017
Hours4,800 h
CountryGermany
LocationErfurt, Germany
Pricing
Price Excluding Tax166,227 USD
Tax (19%)31,583 USD
Price Including Tax197,810 USD
Details
Additional informationBUCKET CONDITION: 60 %
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
CUTTING WIDTH: 1000 MM
TIRES CONDITION REAR RIGHT: 75 %
TIRES CONDITION REAR LEFT: 75 %
ENGINEPOWER: 176 HP
OPERATING WEIGHT: 21.8 T
KIND OF CABIN: CABIN ROPS
BACK DRIVE CAMERA: YES
KIND OF TIRES: DOUBLE TIRES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering