Case WX165

Case WX165

Price
36,398 USD
Year
2005
Working hours
6550 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE WX165
Categorywheel excavator
Serial NumberN8LB03631
Unit Number22039928
Catalog NumberCU4304853
Manufacturing Year2005
Hours6550 h
CountryFrance
LocationNancy / Gondreville, 54
Pricing
Price Excluding Tax$36,398
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLERCOUPLER
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, MEDIUMSTICK, MEDIUM
STABILIZERSTABILIZER
LEVELING BLADELEVELING BLADE
Additional InformationCOUPLER
STICK, MEDIUM
EROPS
AIR CONDITIONER
BOOM, 2 PIECE
AUXILIARY HYDRAULICS
LEVELING BLADE
CE PLATE
STABILIZER
AM FM RADIO
Conditions
Good
Fair
Poor
  • general appearance
  • hydraulics
  • bucket
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
general appearance
  • Lame et Stabilisateurs.
hydraulics
  • Lignes H.P & M.P.
bucket
  • 4 godets: 450/600/1000 et curage fixe de 1800mm. lensemnble bon à 25%
comments, misc. repairs, general remarks
  • Graissage centralisé GROENEVELD.
  • FR-15
boom & stick
  • Flèche déport, bras de 2M30, attache hydraulique MILLER.
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontALLIANCE 600/40-22.550
Left RearALLIANCE 600/40-22.550
Right FrontALLIANCE 600/40-22.550
Right RearALLIANCE 600/40-22.550
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone