Case 1085 BADGER

Case 1085 BADGER

Price
14,500 USD
Year
1999
Working hours
4486 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 1085 BADGER
Categorywheel excavator
Serial Number990402
Unit Number990402
Catalog NumberCU4358864
Manufacturing Year1999
Hours4486 h
CountryUnited States
LocationKalkaska, MI
Pricing
Price Excluding Tax$14,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
STABILIZERSTABILIZER
Additional InformationAUXILIARY HYDRAULICS
BEACON
BOOM, 1 PIECE
EROPS
LIGHTING
STABILIZER
STICK, LONG
AIR CONDITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSide engine doors rusted through slight in corners, gas support shocks weak, don’t hold engine doors up
  • Good
  • PoorFaded, scratches, decals weathered , small surface rust spots
  • Good
  • Good
  • Yes
safety items
  • Good
  • GoodTested at idle but seemed to hold good
  • Good
  • GoodNo date
  • PoorCable seized
  • No
gauges, operator station, console
  • GoodNot cold, further inspection needed
  • Good
  • Good
  • FairMat missing
  • GoodRight exterior mirror broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBackside fabric torn off weathered cushion, right armrest missing
  • Good
  • GoodWiper blades worn
engine
  • Good
  • GoodGreen
  • Good
  • Good
  • Good
  • PoorHydraulic slave cylinder for throttle inop, throttle wired just above idle to test, replace slave cylinder and repair
  • Good
  • Good
  • YesSlight normal
  • Yes
  • No
  • No
  • No
  • 5.9L turbo Cummins diesel
  • Good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesInop
  • YesRF inop
steering
  • Good
  • GoodCouldn’t inspect from cab
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • GoodBHL pattern
  • Good
  • Good
  • Good
  • Good
  • FairRod seal seaping, reseal
  • Good
  • Good
bucket
  • Good
  • GoodBucket pivot and dogbone linkage p/b worn very slight
  • FairRight mount cracked, weld
  • Good
  • Good
  • Good
  • 36” wide
final drives
  • Good
  • Good
  • GoodTransfer case dry, tested through first couple gears, only had low idle to test with, shifted fine
  • Good
  • Front axle stabilization cylinder rod seal weaping
comments, misc. repairs, general remarks
  • 17” x 54” PAC hydraulic thumb, all good
boom & stick
  • GoodBoom has plates welded on right side and bottom, no cracks detected
  • Good
  • Good
  • Good
tires
  • 52
  • Tires are weather cracked on treads, RF,LF,LR tires are road cupped, RF outer edge worn smooth
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XTLA2469NoNoNo
Left RearMichelin XHA1853NoNoNo
Right FrontMichelin XTLA1337NoNoNo
Right RearMichelin XHA1647NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone