Currently 17659 machines for sale
Quick Search

Used Wheel Excavators for Sale

When it comes to equipment for digging and earthmoving applications, excavators are a must. From road work to construction, these machines are used in a wide variety of construction projects and come in several different types. If you're looking for economical equipment solutions, buying a used wheel excavator is an excellent way to increase your capabilities and make the most of your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
wheel excavator
x
163 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT MH3022, 181,8132016
Bilbao
7,023 h

See Details
JCB JS200W, 45,1812003
Arganda

See Details
CAT MH3026, 192,7002017
Barcelona
9,283 h

See Details
CAT M318-07A2021
Lohfelden
1,073 h

See Details
CAT M315F2021
Erlangen-frauenaurach
571 h

See Details
CAT M318-07A, 162,2162021
Glinde
2,329 h

See Details
Wacker EW100, 72,9432017
Hamm-rhynern
3,073 h

See Details
CAT M314-07A, 183,9902022
Mülheim-kärlich
471 h

See Details
CAT M315D, 87,4452011
Wrocław
10,606 h Specificationsauxiliary hydraulicsstabilizerair conditionercoupler, hydraulicboom, 2 piece

See Details
CAT M315D, 99,6482012
Краснодар
15,550 h Specifications Conditionslightingauxiliary hydraulicsair conditionereropsstick, medium

See Details
CAT MH3024, 179,0912018
Madrid
8,915 h

See Details
Hitachi ZX190W-32007
Illingen
7,604 h

See Details
CAT M317D2, 75,0002017
Concepción, Concepción
9,200 h

See Details
CAT MH30242018
Carugate
8,628 h

See Details
CAT MH302420198,607 h

See Details
Liebherr A912, 130,5352021
Limbach-oberfrohna
1,657 h

See Details
ATLAS-WEYHAUSEN 200MH, 105,6042019
Bordeaux / Eysines, 33
6,383 h Conditionsair conditionerair suspension seatboom - 1 pieceheavy liftlighting

See Details
CAT M318D, 175,0002012
Nassau
2,525 h

See Details
CAT MH302420197,249 h

See Details
CAT M315F20195,252 h

See Details
CAT M313D, 95,8062014
Verrebroek
4,147 h Specifications

See Details
CAT M315F IVC, 179,6362018
Nantes / Saint-herblain, 44
3,363 hair conditionerauxiliary hydraulicscoupler, hydraulicstick, mediumleveling blade

See Details
CAT MH302620199,602 h

See Details
ATLAS-WEYHAUSEN 200MH, 99,0722018
Bordeaux / Eysines, 33
6,831 h Conditionsair conditionerair suspension seatboom - 1 piecece platestick - long

See Details
Show more results

wheel excavator