BIG BLUE 500 CC

Construction and Mining Equipment BIG BLUE 500 CC

Price
11,500 USD
Year
2011
Working hours
3,955 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand BIG BLUE 500 CC
Categorywelders
Serial NumberMB200124E
Unit NumberEQ00015293
Catalog NumberCU4715649
Manufacturing Year2011
Hours3,955 h
CountryUnited States
LocationAshland, KY
Pricing
Price Excluding Tax11,500 USD
Tax-
Price Including Tax-
Details
Additional informationRENT ROLLOUT
HWY - 224 SINGLE AXLE TRAILER
DEUTZ DIESEL ENGINE
4 CYLINDER, AIR/OIL COOLED
VOLTMETER- COOLANT TEP - OIL PSI
FUEL CAPACITY 25 GALLONS
OIL CAPACITY 9 QUARTS
500 AMPS -40VDC ... 100 DUTY
43"H X 28.5"2 X 65" D
1885 LBS
AUX 20KW 48A ... 240 3-PHASE
50A 120/240V SINGLE-PHASE
2" BALL HITCH W/FENDERS & LIGHTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 x32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone