Valew 4000V WT

Valew 4000V WT

Price
105,000 USD
Year
2013
Working hours
3848 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandValew 4000V WT
CategoryWater Tankers
Serial Number1HTWHAATXDJ311536
Unit Number427108
Catalog NumberCU1994046
Manufacturing Year2013
Hours3848 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$105,000
Tax-
Price Including Tax-
Features
Additional Information(1) 3/4 HOSE BIB
(1)1-1/2" HOSE OUTLET
- BUCKET SEATS
0P0800/3164 RN 2-22-17
2 REARS,2 FRONTS, & 1 SIDE SPR
2012 INTERNATIONAL WORK STAR
3/16" STEEL TANK
4000 GAL CAPACITY WATER TANK
50 GAL ALUMINUM FUEL TANK
56,000GVW
A/C, P/S, AM/FM RADIO
AIR BRAKES
AIR DRIVER AND PASSENGER NON-S
AIR SHIFT P.T.O.
ALLISON 3500 RDS AUTO TRANS
ANTI-SIPHON LOADING PIPE
FRAME MNTD CENTRIFUGAL-3"X4"PU
HOSE KIT
INDEPENDENT AIR CONTROLS
LEGAL LIGHTS & MUD FLAPS
MAX FORCE DT W/300HP
PRIMER & PAINTED WHITE IN COLOR
PUSH BLOCK W/ TOOLBOX
SUCTION PLUMBING
VALEW STYLE HOSE REEL
WHITE IN COLOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone