Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
Water Tankers
CAT
Quick Search
Contact dealer
CAT 740B WT
2013
8937 Hours
WAGNER EQUIPMENT CO
Brand
CAT 740B WT
Category
Water Tankers
Serial Number
T4R01828
Unit Number
503341
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 740B WT
Home
Construction
Road Construction Equipment
Water Tankers
CAT
CAT 740B WT
Year
2013
Working hours
8,937 h
Print
Add to favorites
‹
›
×
Videos of CAT 740B WT
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
487,500
WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 740B WT
WAGNER EQUIPMENT CO.
Category
Water Tankers
Serial Number
T4R01828
Unit Number
503341
Catalog Number
4917934
Year
2013
Hours
8,937 h
Country
United States
Location
El Paso, United States
Pricing
Price Excluding Tax
487,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
**RECON ENGINE ... 8425**
2013 CATERPILLAR 740B WT TRUCK
24V,BATTERY+CONVERTOR, ETHER AID
3-POINT SUSPENSION, RIDE COMFORT
4-HEADLIGHTS+DIRECTIONAL & DOME
740B ARTICULATED TRUCK
8425 GD 1/9/24
AC,HEAT,DEFROST,TRAVEL ALARM
AS IS / AS RECEIVED
CD/RADIO, HEAVY DUTY
CLEAN EMISSIONS MODULE TIER 4INT
CMPD,COLOR DISPLAY W/RV CAMERA
DIFFERENTIALS,STD AUTO LOCKING
ELECTRONIC TILT STEERING
ENGINE,C15, 484HP, TIER 4 INT
FUEL ADDITIVE, ANTI WAX
FUEL TANK:149.3GAL, FLOOR MAT
HEATER, ENGINE COOLANT, 120V
LUBRICANT GROUP-B
MEGA 8000 GALLON WATER TANK
MIRRORS,LH & RH, SUNVISOR
Online Owner's Manual
PRODUCT LINK PL522
REAR SUSPENSION BLOCKS
SEAT,AIR SUSPENSION CLOTH W/BELT
SEAT,STD PADDED PASSENGER W/BELT
SOUND SUPPRESSION
TC,TD,RETARDER , ATC
TIRES, 29.5R25 VLT
TOW EYES, GRAB RAILS-ROOF
TRANSMISSION,CTS,ECPC,7F-3R AUTO
WASHER-WIPERS,2 SPEED,RV MIRROR
WET DISC BRAKES, ALL 6X6
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
1
0
cleaning required
No
s.o.s. taken
No
bumper
Fair
Left front is pushed in somewhat
cab or canopy
Good
crankcase guard / battery box
Good
eng. enclose hood / stack
Good
fiberglass
Good
front frame
Good
fuel tank
Good
grab irons
Good
paint
Good
plastic
Good
pre-cleaner bowl
Good
rear frame
Good
sheet metal
Good
steps / ladder
Good
safety items
5
0
0
safety decals in place
Yes
safety decals legible
Yes
back up alarm
Good
glass / mirrors
Good
horn
Good
rops
Good
seat belt
Good
gauges, operator station, console
13
0
0
current safety manual
Yes
rops certification plate
Yes
air conditioner
Good
60° air
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
8
0
0
blow by
No
compression in radiator
No
epa decal
Yes
ether aid - engine
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
engine manufacturer
CAT
miles
34,714 forward miles - 913 reverse miles.
notes - engine
Soot load is at 47.49%
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
None
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
cooling system
6
0
0
leaks - cooling system
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump - cooling system
Good
electrical, starting and charging system
6
0
0
block heater - electrical, starting and charging system
Yes
ether aid - electrical, starting and charging system
Yes
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Good
wiring
Good
Would like to see this harness wrapped
transmission
13
0
0
leaks - transmission
No
oil level ok?
Yes
shifts forward
Yes
shifts reverse
Yes
transmission - noisy
No
case
Good
controls
Good
drive line
Good
operating condition - transmission
Good
pump - transmission
Good
retarder
Good
seals
Good
temp / pressure gauges
Good
torque converter
Good
transfer case
Good
transmission - forward
Good
transmission - reverse shifts
Good
universal joints
Good
steering
10
0
0
articulate p & b
Good
front suspension
Good
hand metering unit
Good
lines / fittings - steering
Good
operation
Good
steering cylinder
Good
steering gear box
Good
steering linkage
Good
supplemental steer
Good
suspension cylinders
Good
hitch
notes - hitch
Feels tight
brake
6
0
0
leaks - brake
No
holding what gear?
Stall speed in Drive
accumulator
Good
operating condition - brake
Good
parking brake
Good
pedal
Good
pump - brake
Good
type (wet, dry)
Good
Wet
hydraulics
leaks - hydraulics
No
water spray system
3
0
0
number of nozzles
5
hose reel
No
hydraulic
Yes
hydraulic controls
Yes
nozzle damage?
No
exterior tank condition
Good
pump lines
Good
pumps
Good
water tank
12
0
0
tank capacity
8,000 gallons
tank manufacturer
Mega Mac8
tank serial number
95200
cannon
Good
front left sprayer
Good
front right sprayer
Good
mounts
Good
mud flaps
Good
pump drive
Good
rear left sprayer
Good
rear right sprayer
Good
rear sprayer
Good
steps/laders
Good
tank condition
Good
water pump - water tank
Good
final drives
9
0
0
leaks - final drives
No
center axle
Good
center final drives
Good
differential
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
rear final drives
Good
torsion rods
Good
wheel lugs & rims
Good
tires
Front Tire Size
29.5R25
Notes - TIRES
The cut in the right center tire is about 1.8” deep.
Rear Tire Size
29.5R25
Tire Size - TIRES
29.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center Outside
Maxam MS302
26
49
No
No
No
Left Front
Maxam MS 300
20
43
No
No
No
Left Rear Outside
Maxam MS302
26
49
No
No
No
Right Center Outside
Maxam M300
20
43
No
Yes
Yes
Right Front
Maxam MS302
26
49
No
No
No
Right Rear Outside
Maxam MS302
26
49
No
No
No
comments, misc. repairs, general remarks
comment 1
26 April 2014 - 8,666 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 740B WT on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.