Caterpillar CS56B

Caterpillar CS56B

Price
205,273 USD
Year
2013
Working hours
83 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryWaste Compactors
Serial NumberL8H00465
Catalog NumberCU1832339
Manufacturing Year2013
Hours83 h
CountryUnited States
LocationLacrosse, WI
Pricing
Price Excluding Tax$205,273
Tax-
Price Including Tax-
Features
Additional InformationInland Freight,

LANE 3 ORDER
ENGINE TIER 4 CERTIFIED
OIL HYDR FACTORY FILLED
CAB ROPS/FOPS WITH AC
SEAT CLOTH DELUXE
SEAT BELT 3"
NO PRODUCT LINK
SENSOR DRIVE POWER
TIRES FLOTATION 8PR
FREQUENCY FIXED
SCRAPER STEEL FRONT
NO BLADE
INSTRUCTIONS N AMER CAB
BEACON ROTATING
LIGHTS UPGRADED
MIRRORS REARVIEWINTERNAL
SUN VISOR FRONT
SUN SCREEN
PACK DOMESTIC TRUCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK WISee InventorySelect contact
Jeff Speer
Telephone:+1 414 4619100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone