Caterpillar 826GII

Caterpillar 826GII

Price
499,500 USD
Year
2004
Working hours
14401 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 826GII
CategoryWaste Compactors
Serial NumberAYH00559
Unit Number159U003
Catalog NumberCU2248656
Manufacturing Year2004
Hours14401 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$499,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BLADE, SBLADE, S
FIRE SUPPRESSION SYSTEMFIRE SUPPRESSION SYSTEM
Additional Information14,401 ORIGINAL FRAME HOURS
CAT CERTIFIED POWERTRAIN REBUILD
SALE PRICE INCLUDES 36 MONTH / 5,000 HOUR POWERTRAIN WARRANTY AVAILABLE IN NORTH AMERICAN NETWORK
PICTURES AS OF: 4/4/17 14,401 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
general appearance
  • Good appearance - clean with new paint and decals. Hood and door components new.
  • No
  • Goodold scuffing only
  • Goodno cracking - no weld repairs observed
  • Goodreplaced - new
  • GoodCat spinner type
  • Goodnew paint and decals
  • Goodreplaced
  • Goodfast fill option - no dents or leaks
  • Goodno cracking or weld repairs observed
  • Goodshows old scuffs - guarding correct
  • Goodnew stack and engine enclosure pieces replaced where damaged
  • Goodnot loose
  • Goodno holes or damage
  • Goodinterior rebuild
safety items
  • Goodnew seat belt
  • GoodEROPS with tag
  • Goodnew cable and controls
  • Goodworking
  • Goodnot damaged
  • Goodrebuilt
  • Goodworking
gauges, operator station, console
  • Goodno looseness
  • Goodworks with alarm
  • Goodnew mat
  • Goodall working
  • Goodall fan speeds working
  • Goodworking
  • GoodLED in dash
  • Goodnew air seat suspension and chair
  • Goodrebuilt
  • Goodworking - no damage
  • Yes
  • No
  • Yes
  • Goodrebuilt
  • Goodcomplete new HVAC -- replaced as a group
  • No radio - interior has been rebuilt - reused headliner - no damage.
engine
  • Goodnew filters
  • Goodnot loose
  • Goodno leakage
  • Goodno surge
  • Goodnew
  • No
  • No
  • Yes
  • No
  • Nonew rebuild
  • No
  • ELC
  • n/a
  • Normal
  • Black
cooling system
  • Goodworking condition - no noise
  • Goodnew coolers
  • Goodno damage
  • Goodhydraulic drive with reverser option
  • Goodworking condition
  • Goodnew radiator cores
  • GoodCat Reman
electrical, starting and charging system
  • Goodworking -- all new
  • Goodreman
  • Goodharnesses have been replaced
  • Goodworking
  • Goodnew bateries and cables with jump start receptacle
transmission
  • Goodno damage
  • Goodnew
  • Goodworking
  • Goodrebuilt - no working hours
  • Goodnew
  • No
  • Rebuilt - per Cat specifications.
steering
  • Goodnew bearings -- line bored to spec
  • Goodno looseness - rebuilt
  • Goodrebuilt
  • Goodno leaks
hydraulics
  • Goodnew
  • Rebuilt hydraulics. Set pressure at 3500psi per spec.
blade
  • Good75% turned BOE
  • Goodno holes - minor dents and dings
  • Goodline bored to Cat specs
  • Goodno damage found
  • 15 S blade Blade mount bores line bored to new specification . Cat 155-5454 blade.
comments, misc. repairs, general remarks
  • Caterpillar Certified Powertrain Rebuild plus other work completed - fully work ready machine
  • SALE PRICE INCLUDES 36 Month / 5,000 Hour Powertrain Warranty Available in North American Network
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone