Caterpillar 815FII

Caterpillar 815FII

Price
325,600 USD
Year
2014
Working hours
4426 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 815FII
CategoryWaste Compactors
Serial NumberBYN01097
Unit NumberQUC0055
Catalog NumberCU2484098
Manufacturing Year2014
Hours4426 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$325,600
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
3G1447 BLADE, STRAIGHT
815F2 COMPACTOR
815F2 SOIL COMPACTOR
AXLES, STANDARD
BULLDOZER, TILT
CAB, BASIC PKG
CLEANER BARS, STD
HEATER, ENGINE COOLANT, 120V
REGIONAL PKG-PRODUCT LINK,ANSI
SERVICE,DELUXE PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone